IESNA:LM-63-2002
[TEST]P1073334
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G2-2406-143-56)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S865D330U927-4F0-1E-UDD-SVL-W
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT WHITE HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1870
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 35.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
686.1 683.7 681 670 658.6 645.5 620.9 585.8 559.7 532.8
490.4 449 422.1 395.1 353.8 308.1 276.3 244.5 197.8 152.5
122.3 93.8 55.1 45.7 40.8 36.7 31.6 26.9 24.5 22
18.4 14.9 13.3 11.6 8.2 6.3 6.9 6.9 11 14.7
17.2 18.4 19.5 20 20.2 20.4 21 85.8 156.2 195
219 234.2 243.6 252.8 266.1 278.3 285.8 293.2 303.5 312.6
318.1 322.8 329.4 335.4 338.9 341.7 346 348.8 350.4 351.6
352.7 353.4 354
686.1 682.1 675 660.4 646.6 629.6 600.9 562.3 533.8 503.7
460.5 416.5 387.2 358.7 317.9 274.8 245.4 216.8 176.8 139
114.4 92.2 62 43.9 39.8 35.7 30.6 26.9 24.5 22
19.3 16.1 15.2 13.6 11.1 8.6 6.4 6.6 11.3 14.4
16.7 17.7 18.5 19 19.2 19.6 39 145 190.1 201.5
218.2 234 243.8 253.1 266.6 279.1 287.1 294.5 304.8 313.6
319.4 324.5 331.4 337.3 340.6 343.9 347.8 351 352.6 353.9
355.2 355.2 354
686.1 682 670.8 648 630 609.6 574 534.4 506.7 475.7
429.2 381.9 351.7 320.7 275.3 234.1 208 185.1 151.9 120.3
99.9 83.6 64.2 51.4 44.9 40 33.6 29 26.5 24.1
20.4 17.9 16.3 14.7 13.3 10 5.1 5.9 10 13.4
14.6 15 15.6 21.9 44.8 113.1 158 175 187.7 199.8
216.4 231.4 241 250.7 264.1 276.6 284.8 292.4 303 312.3
317.9 323 329.9 335.6 339.1 342.2 346 349.3 350.9 352.1
353.5 353.8 354
686.1 687.5 672.6 644.8 623.6 599.1 558.4 518.1 488 457
409.5 362.8 331 300 253.4 206.5 177.9 149.4 110.6 80
67 60.5 53.8 47.8 44.5 42 36.3 31.7 29.2 26
22.2 18.5 16.1 14.5 12.1 9.4 3 4.9 8.4 9.8
11 51.6 85.4 105.6 118.7 131.2 151.5 170.5 183.1 194.7
211.5 227.7 238.1 247.8 261.7 273.9 282 289.1 298.7 308.1
313.8 319.1 326.9 333.5 337.6 340.9 345.3 348.6 350.4 351.7
353 353.6 354
686.1 678.8 660.6 631.7 609.6 585.2 545.4 501.4 472 441.8
394.5 347.8 316 284.2 235.5 188 157 126.8 85.6 63.4
56.1 50.4 41.8 34.5 29.6 25.5 20.4 15.9 14.3 12.6
10.2 8.8 7.1 6.3 5.1 3.3 0.3 5.2 16.6 33
45.3 58.9 77.9 99.5 113.5 126.6 147.3 165.8 179.3 190.8
208.2 224.1 234.1 244.4 257.7 271.1 280 287.3 298.9 309
315.6 321.1 329.1 335.4 339.1 342.4 346.8 350.1 351.9 353.2
354.7 355 354
686.1 687.5 672.6 644.8 623.6 599.1 558.4 518.1 488 457
409.5 362.8 331 300 253.4 206.5 177.9 149.4 110.6 80
67 60.5 53.8 47.8 44.5 42 36.3 31.7 29.2 26
22.2 18.5 16.1 14.5 12.1 9.4 3 4.9 8.4 9.8
11 51.6 85.4 105.6 118.7 131.2 151.5 170.5 183.1 194.7
211.5 227.7 238.1 247.8 261.7 273.9 282 289.1 298.7 308.1
313.8 319.1 326.9 333.5 337.6 340.9 345.3 348.6 350.4 351.7
353 353.6 354
686.1 682 670.8 648 630 609.6 574 534.4 506.7 475.7
429.2 381.9 351.7 320.7 275.3 234.1 208 185.1 151.9 120.3
99.9 83.6 64.2 51.4 44.9 40 33.6 29 26.5 24.1
20.4 17.9 16.3 14.7 13.3 10 5.1 5.9 10 13.4
14.6 15 15.6 21.9 44.8 113.1 158 175 187.7 199.8
216.4 231.4 241 250.7 264.1 276.6 284.8 292.4 303 312.3
317.9 323 329.9 335.6 339.1 342.2 346 349.3 350.9 352.1
353.5 353.8 354
686.1 682.1 675 660.4 646.6 629.6 600.9 562.3 533.8 503.7
460.5 416.5 387.2 358.7 317.9 274.8 245.4 216.8 176.8 139
114.4 92.2 62 43.9 39.8 35.7 30.6 26.9 24.5 22
19.3 16.1 15.2 13.6 11.1 8.6 6.4 6.6 11.3 14.4
16.7 17.7 18.5 19 19.2 19.6 39 145 190.1 201.5
218.2 234 243.8 253.1 266.6 279.1 287.1 294.5 304.8 313.6
319.4 324.5 331.4 337.3 340.6 343.9 347.8 351 352.6 353.9
355.2 355.2 354
686.1 683.7 681 670 658.6 645.5 620.9 585.8 559.7 532.8
490.4 449 422.1 395.1 353.8 308.1 276.3 244.5 197.8 152.5
122.3 93.8 55.1 45.7 40.8 36.7 31.6 26.9 24.5 22
18.4 14.9 13.3 11.6 8.2 6.3 6.9 6.9 11 14.7
17.2 18.4 19.5 20 20.2 20.4 21 85.8 156.2 195
219 234.2 243.6 252.8 266.1 278.3 285.8 293.2 303.5 312.6
318.1 322.8 329.4 335.4 338.9 341.7 346 348.8 350.4 351.6
352.7 353.4 354
686.1 682.1 675 660.4 646.6 629.6 600.9 562.3 533.8 503.7
460.5 416.5 387.2 358.7 317.9 274.8 245.4 216.8 176.8 139
114.4 92.2 62 43.9 39.8 35.7 30.6 26.9 24.5 22
19.3 16.1 15.2 13.6 11.1 8.6 6.4 6.6 11.3 14.4
16.7 17.7 18.5 19 19.2 19.6 39 145 190.1 201.5
218.2 234 243.8 253.1 266.6 279.1 287.1 294.5 304.8 313.6
319.4 324.5 331.4 337.3 340.6 343.9 347.8 351 352.6 353.9
355.2 355.2 354
686.1 682 670.8 648 630 609.6 574 534.4 506.7 475.7
429.2 381.9 351.7 320.7 275.3 234.1 208 185.1 151.9 120.3
99.9 83.6 64.2 51.4 44.9 40 33.6 29 26.5 24.1
20.4 17.9 16.3 14.7 13.3 10 5.1 5.9 10 13.4
14.6 15 15.6 21.9 44.8 113.1 158 175 187.7 199.8
216.4 231.4 241 250.7 264.1 276.6 284.8 292.4 303 312.3
317.9 323 329.9 335.6 339.1 342.2 346 349.3 350.9 352.1
353.5 353.8 354
686.1 687.5 672.6 644.8 623.6 599.1 558.4 518.1 488 457
409.5 362.8 331 300 253.4 206.5 177.9 149.4 110.6 80
67 60.5 53.8 47.8 44.5 42 36.3 31.7 29.2 26
22.2 18.5 16.1 14.5 12.1 9.4 3 4.9 8.4 9.8
11 51.6 85.4 105.6 118.7 131.2 151.5 170.5 183.1 194.7
211.5 227.7 238.1 247.8 261.7 273.9 282 289.1 298.7 308.1
313.8 319.1 326.9 333.5 337.6 340.9 345.3 348.6 350.4 351.7
353 353.6 354
686.1 678.8 660.6 631.7 609.6 585.2 545.4 501.4 472 441.8
394.5 347.8 316 284.2 235.5 188 157 126.8 85.6 63.4
56.1 50.4 41.8 34.5 29.6 25.5 20.4 15.9 14.3 12.6
10.2 8.8 7.1 6.3 5.1 3.3 0.3 5.2 16.6 33
45.3 58.9 77.9 99.5 113.5 126.6 147.3 165.8 179.3 190.8
208.2 224.1 234.1 244.4 257.7 271.1 280 287.3 298.9 309
315.6 321.1 329.1 335.4 339.1 342.4 346.8 350.1 351.9 353.2
354.7 355 354
686.1 687.5 672.6 644.8 623.6 599.1 558.4 518.1 488 457
409.5 362.8 331 300 253.4 206.5 177.9 149.4 110.6 80
67 60.5 53.8 47.8 44.5 42 36.3 31.7 29.2 26
22.2 18.5 16.1 14.5 12.1 9.4 3 4.9 8.4 9.8
11 51.6 85.4 105.6 118.7 131.2 151.5 170.5 183.1 194.7
211.5 227.7 238.1 247.8 261.7 273.9 282 289.1 298.7 308.1
313.8 319.1 326.9 333.5 337.6 340.9 345.3 348.6 350.4 351.7
353 353.6 354
686.1 682 670.8 648 630 609.6 574 534.4 506.7 475.7
429.2 381.9 351.7 320.7 275.3 234.1 208 185.1 151.9 120.3
99.9 83.6 64.2 51.4 44.9 40 33.6 29 26.5 24.1
20.4 17.9 16.3 14.7 13.3 10 5.1 5.9 10 13.4
14.6 15 15.6 21.9 44.8 113.1 158 175 187.7 199.8
216.4 231.4 241 250.7 264.1 276.6 284.8 292.4 303 312.3
317.9 323 329.9 335.6 339.1 342.2 346 349.3 350.9 352.1
353.5 353.8 354
686.1 682.1 675 660.4 646.6 629.6 600.9 562.3 533.8 503.7
460.5 416.5 387.2 358.7 317.9 274.8 245.4 216.8 176.8 139
114.4 92.2 62 43.9 39.8 35.7 30.6 26.9 24.5 22
19.3 16.1 15.2 13.6 11.1 8.6 6.4 6.6 11.3 14.4
16.7 17.7 18.5 19 19.2 19.6 39 145 190.1 201.5
218.2 234 243.8 253.1 266.6 279.1 287.1 294.5 304.8 313.6
319.4 324.5 331.4 337.3 340.6 343.9 347.8 351 352.6 353.9
355.2 355.2 354
686.1 683.7 681 670 658.6 645.5 620.9 585.8 559.7 532.8
490.4 449 422.1 395.1 353.8 308.1 276.3 244.5 197.8 152.5
122.3 93.8 55.1 45.7 40.8 36.7 31.6 26.9 24.5 22
18.4 14.9 13.3 11.6 8.2 6.3 6.9 6.9 11 14.7
17.2 18.4 19.5 20 20.2 20.4 21 85.8 156.2 195
219 234.2 243.6 252.8 266.1 278.3 285.8 293.2 303.5 312.6
318.1 322.8 329.4 335.4 338.9 341.7 346 348.8 350.4 351.6
352.7 353.4 354
